Currently 17966 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
815 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT 140M3AWI, 499,2002019
Kansas City, MO
1,872 hguard, transmission

See Details
CAT 140M3, 265,0002018
Albuquerque, NM
4,240 h Conditionsguard, transmission

See Details
CAT 140GC, 345,0002022
Aurora, CO
126 h Conditionsripper

See Details
Champion 740A, 28,7031998
Saginaw, MI
7,580 h Conditionsam fm radiolightingair conditionereropsepa label

See Details
CAT 631K, 375,0002018
Austin, TX
11,503 h Conditionscoal bowllightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 12M3, 160,0002016
North Platte, NE
6,690 h Conditionsmoldboard sizeair conditionerproduct linklightingmirrors

See Details
John Deere 770G, 140,0002018
Springfield, MO
6,480 h Conditionsemissions levelair conditionerlightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 623K, 825,0002022
Stockton, CA
1,583 h Conditionsair conditionercushion hitchemissions level - epa - epa tier 4frops - enclosedultra low sulfur diesel fuel

See Details
CAT 631K, 375,0002019
Austin, TX
11,142 h Conditionscoal bowllightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 14H, 378,5252006
Turbotville, PA
7,630 h Conditionsam fm radiolightingair conditionereropsepa label

See Details
Weiler G65, 179,0002022
Schofield, WI
121 h Conditionsair conditionerlightingrops - enclosedmirrorsbeacon

See Details
CAT 631K, 415,0002018
Austin, TX
9,885 h Conditionstier 1 compliantemissions level - epa - epa tier 4femissions level - eu - eu stage ivcoal bowlair conditioner

See Details
CAT 140 AWD, 265,0002019
Gardendale, TX
3,387 h Conditionsair conditionerproduct linkrops - encloseddefroster fanmoldboard size - 14'

See Details
CAT 140M2AWD, 176,4002012
Wichita, KS
5,160 h Conditionsguard, transmission

See Details
CAT 140M3AWX, 298,5002016
Colby, KS
3,662 hguard, transmission

See Details
CAT 12M3 AWD, 299,0002017
Superior, WI
2,699 h Conditionsengineguard, transmissionarrangement, snow

See Details
CAT RR120-14, 5,430
St. Joe, MO
ripper

See Details
CAT 12M3, 211,9002018
Great Falls, MT
7,302 harrangement, snow

See Details
Mobile Track Solutions MT23, 230,0002022
Altoona, IA
Conditionscushion hitch

See Details
CAT 140-15A, 320,0002020
Sioux Falls, SD
696 h Conditionsultra low sulfur diesel fuelair suspension seatfendersether aidcircle clutch

See Details
CAT 160M2 AWD2013
Meridian, ID
7,059 harrangement, snow

See Details
CAT 12M3 AWD, 286,0002018
IA
3,524 haccugrade readyair conditionermoldboard size - 14'ripper - multi-shankrops - enclosed

See Details
CAT 140M3, 257,0002017
Albuquerque, NM
4,806 hguard, transmission

See Details
CAT 12M3, 150,0002017
Fenton, MO
5,643 h Conditionscounterweightguard, transmission

See Details
Show more results

Road Construction Equipment