X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27207 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Road Construction Equipment

Get an email alert when new equipment matching "Current filter" will be added

1,479 Search results for "Current filter"
Displaying: 13 - 24 Sort by:   ads/page
Caterpillar 140M3, 255,000 USDmotor graders
Ft. Worth, TX, US
Year: 2015, Working hours: 2396 h
HOLT CAT

pushblockultra low sulfur diesel fuelauto shiftripperaccumulators, Specifications Cat Certified Used
Caterpillar 12M3, 309,580 USDmotor graders
Imperial, CA, US
Year: 2018, Working hours: 524 h
EMPIRE MACHINERY
, Specifications Cat Certified Used
Caterpillar 631K, 790,188 USDScrapers
Apache Junction, AZ, US
Year: 2017, Working hours: 1339 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 140M3, 315,468 USDmotor graders
Prescott, AZ, US
Year: 2018, Working hours: 1116 h
EMPIRE MACHINERY
, Specifications Cat Certified Used
Caterpillar 12M3, 309,396 USDmotor graders
Kingman, AZ, US
Year: 2018, Working hours: 483 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 627K, 768,936 USDScrapers
Apache Junction, AZ, US
Year: 2018, Working hours: 809 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 623K, 643,356 USDScrapers
Flagstaff, AZ, US
Year: 2017, Working hours: 2154 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 140M3, 328,348 USDmotor graders
Flagstaff, AZ, US
Year: 2018, Working hours: 854 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 140M3, 245,364 USDmotor graders
Mesa, AZ, US
Year: 2016, Working hours: 2314 h
EMPIRE MACHINERY

pushblockaccumulators, Specifications Cat Certified Used
Caterpillar 140M3, 316,664 USDmotor graders
Flagstaff, AZ, US
Year: 2017, Working hours: 617 h
EMPIRE MACHINERY
, Specifications Cat Certified Used
Caterpillar 120M2, 275,000 USDmotor graders
Victoria, TX, US
Year: 2016, Working hours: 1101 h
HOLT CAT

product linklightingultra low sulfur diesel fuelripperaccumulators, Specifications Cat Certified Used
Caterpillar 12M3 AWD, 287,960 USDmotor graders
Show Low, AZ, US
Year: 2017, Working hours: 1714 h
EMPIRE MACHINERY

pushblock, Specifications Cat Certified Used
 
Compare products