Currently 17966 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
816 Search results for "Current filter"
Displaying: 433 - 456 Sort by: 
Allmand LT NP2 LED, 18,3002023
Salt Lake City, UT

See Details
Allmand LT NGR LED, 13,6002023
Hurricane, UT
103 h

See Details
Allmand LT NP2 LED, 18,3002023
Salt Lake City, UT
406 h

See Details
Allmand LT NGR LED, 13,4252023
Moab, UT
162 h

See Details
Allmand LT NGR LED, 13,6352023
Lindon, UT

See Details
Allmand LT NGR LED, 12,5252023
Salt Lake City, UT
448 h

See Details
Allmand LT NGR LED, 13,6002023
Ogden, UT
251 h

See Details
Allmand NL-V, 7,8502017
Henderson, NV
5,628 hlightingtrailer mounted

See Details
Allmand LT NGR LED, 12,2502022
Salt Lake City, UT
526 h

See Details
CAT 140, 465,5002023
Vernal, UT
182 h

See Details
John Deere 872GP, 345,9002019
Great Falls, MT
4,659 h

See Details
CAT 160, 432,9002020
Williston, ND
5,399 harrangement, snow

See Details
Mobile Track Solutions MT35LGP, 150,0002016
Sioux City, IA
3 h Conditions

See Details
Mobile Track Solutions 33-38 LGP, 216,5002021
Rental Fleet Machine, Subject To Availability, AL
250 h Conditions

See Details
Allmand LITE ML8V ALM, 4,2002012
Evansville, IN
5,446 h

See Details
Allmand LITE-NL8 V ALM, 4,2002012
Ashland, KY
5,187 h

See Details
Wacker LITE WAC, 4,2002011
Pikeville, KY
6,673 h

See Details
Allmand LITE-NL8 V ALM, 4,2002012
Elizabethtown, KY
5,093 h

See Details
Allmand LT NGR LED, 13,6002023
Salt Lake City, UT
1,067 h

See Details
Allmand LT NP2 LED, 18,3002023
Hurricane, UT
781 h

See Details
Allmand NLPRO II ALM, 5,0002014
Nitro, WV
6,024 h

See Details
Allmand LT NGR LED, 13,8502022
Salt Lake City, UT
1 h

See Details
Allmand LITE-NL8 V ALM, 5,0002013
Catlettsburg, KY
6,608 h

See Details
CAT 12M3, 194,4452018
Brownfield, TX
5,291 h Conditionsguard, transmission

See Details
Show more results

Road Construction Equipment