Currently 17907 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
815 Search results for "Current filter"
Displaying: 409 - 432 Sort by: 
CAT WT 613C, 75,0001995
Salt Lake City, UT
7,420 h

See Details
CAT 160M2AWD, 172,2222012
Brewer, ME
13,045 h Conditionslightingair conditionerjoystick steeringall wheel drivesnow wing

See Details
CAT 12M2 AWD, 132,5042013
Novi, MI
9,739 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
Allmand LT NGR LED, 12,9602022
Logan, UT
254 h

See Details
CAT 160, 439,9002020
Billings, MT
4,859 harrangement, snow

See Details
MultiQuip WATER TRLR, 6,8502021
Elk Grove, CA
1 hproduct link

See Details
Mobile Track Solutions MT35LGP, 150,0002016
Sioux City, IA
2 h Conditions

See Details
Allmand LT NGR LED, 13,6802022
Salt Lake City, UT
87 h

See Details
CAT 160, 455,9002020
Great Falls, MT
4,258 harrangement, snow

See Details
CAT 120 LVR, 250,0002021
500 Cannon Creek Dr., FL
3,132 hscarifier

See Details
CAT 140M, 96,0002008
Sioux Falls, SD
13,729 h Conditionsair conditionererops

See Details
CAT 140M3 AWD, 405,5002019
Lindon, UT
846 hguard, transmission

See Details
Allied LT NLPROII, 9,7002021
Cedar City, UT
956 h

See Details
Allmand LT NLPROII, 12,0002021
Lindon, UT
350 h

See Details
Allied LT NLPROII, 10,3502021
Logan, UT
892 h

See Details
Allmand LT NGR LED, 11,7002022
Salt Lake City, UT
1,017 h

See Details
Allmand LT NLPROII, 9,2002021
Salt Lake City, UT
2,038 htier 4 final

See Details
Allmand LT NLPROII, 10,2002021
Hurricane, UT
2,522 htier 4 final

See Details
CAT 623K, 959,0002022
Lindon, UT
818 h

See Details
CAT 627K, 755,9002018
Billings, MT
4,929 h Conditionspush pull

See Details
CAT 140M2AWD, 140,0002014
Shakopee, MN
8,541 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 140M, 156,0002011
Wright, MT
10,100 h

See Details
Allmand NL-GR, 10,3002022
Henderson, NV
480 hlightingtrailer mounted

See Details
CAT 150 AWD X, 490,0002022
Lindon, UT
1,163 harrangement, snow

See Details
Show more results

Road Construction Equipment