Currently 17903 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
813 Search results for "Current filter"
Displaying: 385 - 408 Sort by: 
CAT 12M3AWD, 180,0002015
Omaha, NE
7,116 h Specifications Conditions

See Details
Allmand LT NGR LED, 13,4002022
Vernal, UT
139 h

See Details
Allied LT NGR LED, 9,9002021
Salt Lake City, UT
115 h

See Details
CAT WT 740 GC, 825,0002022
Salt Lake City, UT
2,685 h

See Details
Allmand LT NGR LED, 10,5252021
Salt Lake City, UT
1,311 h

See Details
Amida AL4, 5,0002013
Cheyenne, WY
5,029 h

See Details
Amida AL4000, 5,0002009
Rawlins, WY
3,061 h

See Details
Amida AL4, 5,0002013
Rawlins, WY
3,838 h

See Details
Allmand LT NGR LED, 11,7002022
Ogden, UT
823 h

See Details
CAT 140M3, 187,8002018
Crookston, MN
5,514 h Conditions Customer Value Agreementarrangement, snow

See Details
Magnum LIGHT LED, 8,9952021
Stockton, CA
1,392 h

See Details
Allmand LT NGR LED, 13,1002022
Logan, UT
804 h

See Details
CAT WT 740 GC, 530,0002020
Ogden, UT
2,587 h

See Details
Allmand NITEPROVL, 6,0002019
Mason City, MN
4,173 htrailer mounted

See Details
CAT 160M3 AWD, 398,7002019
Billings, MT
arrangement, snow

See Details
CAT WT 730, 653,0002023
Salt Lake City, UT
318 h

See Details
CAT 627E, 99,0001989
Williston, MT
27,037 h

See Details
John Deere 862B, 50,0001995
West Union, SC
6,735 h Conditionslightingoropspower auger

See Details
Allmand LT NGR LED, 11,5002022
Salt Lake City, UT
763 h

See Details
Champion 730A SERIES 3, 17,3581991
Batavia, NY
5,208 hair conditionerepa labellightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 160M2AWD, 172,9002014
Salem, VA
13,024 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 140M 3, 199,5002018
Rock Springs, WY
6,181 hguard, transmissionarrangement, snow

See Details
CAT WT 613C, 75,0001995
Salt Lake City, UT
7,420 h

See Details
CAT 160M2AWD, 172,2222012
Brewer, ME
13,045 h Conditionslightingair conditionerjoystick steeringall wheel drivesnow wing

See Details
Show more results

Road Construction Equipment