Currently 17966 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
816 Search results for "Current filter"
Displaying: 361 - 384 Sort by: 
CAT 631K, 425,0002019
Austin, TX
7,994 h Conditionsair conditionercushion hitchfront suspension axleguard, transmissionretarder

See Details
CAT 140M3AWD, 159,8002016
Fergus Falls, MN
8,306 h Conditions Customer Value Agreementarrangement, snow

See Details
CAT 140MAWD, 105,0002009
Hankinson, ND
13,260 h

See Details
CAT 160, 443,9002020
Great Falls, MT
4,636 harrangement, snow

See Details
CAT 160, 435,9002020
Great Falls, MT
5,371 harrangement, snow

See Details
CAT 15015, 407,5002020
Mokena, IL
897 h Conditionsaccugrade readyair conditionerdrive - tandemmoldboard size - 14'rops - enclosed

See Details
Mobile Track Solutions 23-33, 190,0002023
Rental Fleet Machine, Subject To Availability, AL
300 h Conditions

See Details
Mobile Track Solutions 23-28, 277,5002022
Rental Fleet Machine, Subject To Availability, AL
30 h Conditions

See Details
CAT 627K, 1,431,7892023
Cheyenne, WY
666 h

See Details
CAT 12M3, 251,2002018
Great Falls, MT
4,224 harrangement, snow

See Details
CAT 140 GC, 247,0002021
FL
2,832 h Specificationsair conditionermoldboard size - 14'scarifiertire sizeproduct link

See Details
CAT 140M 2, 231,7502011
Casper, WY
4,572 h Specificationslift groupguard, transmission

See Details
Allied LT NGR LED, 9,1002021
Salt Lake City, UT
90 h

See Details
Allmand LT NGR LED, 10,2002022
Ogden, UT
997 h

See Details
Allmand LT NGR LED, 12,5952022
Salt Lake City, UT
410 h

See Details
Mobile Track Solutions MT35LGP, 150,0002016
Sioux City, IA
1 h Conditions

See Details
CAT 615CII, 40,0001999
Lugoff, SC
6,587 h Conditionslightingair conditionereropsguard, transmissionelv. chain

See Details
Allmand LT NLPROII, 10,2502021
Ely, NV
3,663 htier 4 final

See Details
Allmand LT NGR LED, 10,2752022
Cedar City, UT
734 h

See Details
CAT 621B, 31,0001986
Anderson, SC
14,483 h Conditionsorops

See Details
Mobile Track Solutions 3630T, 342,5002017
Fenton, MO
4,034 h Conditionslightingam fm cd radioultra low sulfur diesel fuelair conditionererops

See Details
CAT 160, 448,2002020
Billings, MT
4,504 h Conditions

See Details
Allmand LT NGR LED, 12,6302022
Cedar City, UT
357 h

See Details
K-Tec PAN 1237 L, 310,0002022
Ogden, UT

See Details
Show more results

Road Construction Equipment