Currently 17641 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
806 Search results for "Current filter"
Displaying: 313 - 336 Sort by: 
CAT 631K, 400,0002019
Austin, TX
9,603 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
Mobile Track Solutions 23-28, 195,0002020
Rental Fleet Machine, Subject To Availability, AL
1,000 h Conditionspush pull

See Details
CAT 12E, 6,8251961
Victoria, TX
10,100 h Conditions

See Details
CAT 160 AWD, 804,9672023
Casper, WY
1,162 hguard, transmission

See Details
Mobile Track Solutions 23-28MTS, 277,5002022
Rental Fleet Machine, Subject To Availability, AL
1 h Conditionsgooseneck

See Details
MARKSMAN MANUFACTURING WATER TRLR, 7,9502022
Salida, CA
1 h

See Details
CAT 623K2020
Corpus Christi, TX
1,971 hlightingproduct linkair conditionererops

See Details
CAT 12M3AWD, 225,0002017
Stockton, CA
4,206 h Conditionsaccugrade readymoldboard size - 14'ripper - multi-shanksteering type - joystickthrottle lock

See Details
CAT 615, 33,3331985
Port Angeles, WA
1,753 h

See Details
CAT 120, 237,5002019
Omaha, NE
1,062 h Conditionsair conditionerlightingmirrorsair suspension seatengine

See Details
John Deere 770CH, 52,1002004
Fort Dodge, IA
8,132 h Conditions

See Details
Mobile Track Solutions MT33, 174,0002021
Shakopee, MN
1 h Conditions

See Details
CAT 140M2, 155,0002014
Norfolk, NE
7,559 h Specifications Conditionsguard, transmissionarrangement, snow

See Details
CAT 140M3, 340,0002019
Floresville, TX
3,607 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 621B, 31,0001986
Anderson, SC
20,935 h Conditionsorops

See Details
CAT 150 AWD, 575,0002023
Cheyenne, WY
1,320 h

See Details
Mobile Track Solutions 3630T, 342,5002017
Fenton, MO
4,106 h Conditionsam fm cd radioultra low sulfur diesel fuelair conditionereropsfire extinguisher

See Details
CAT 140-13AWL, 373,7002021
Topeka, KS
2,482 h Conditionsguard, transmission

See Details
Noram 65E, 150,9342017
Clifton Park, NY
345 hair conditionerepa labellightingultra low sulfur diesel fuelmirrors

See Details
CAT 627K, 997,0002022
Gillette, WY
1,177 h

See Details
Mobile Track Solutions MT33, 174,0002021
Fergus Falls, MN
99 h Conditions

See Details
Magnum LIGHT LED, 8,9952021
Yuba City, CA
2,049 h

See Details
Mobile Track Solutions MT30, 182,0002016
Altoona, IA
100 h

See Details
John Deere 872GP, 355,9002019
Williston, ND
4,234 h

See Details
Show more results

Road Construction Equipment