Currently 17913 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
815 Search results for "Current filter"
Displaying: 289 - 312 Sort by: 
CAT 120 LVR, 265,0002020
525 County Road 640 East, FL
4,573 h

See Details
CAT 140-13AWL, 359,4002020
Topeka Area, KS
2,823 h Conditionsguard, transmission

See Details
CAT 14E, 25,0001973
Omaha, NE
8,616 h Conditionslightinghigh profile cab/rops

See Details
CAT 140M32016
San Antonio, TX
3,366 h Specifications Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 140M 2, 287,7502014
Casper, WY
3,276 hguard, transmission

See Details
CAT 140M3, 181,5002016
Cedar Rapids, IA
7,289 haccugrade readyair conditionerrops - enclosedsnow wingtire size

See Details
MISCELLANEOUS MFGRS RIMG14TD, 1,000
Dodge City, KS

See Details
CAT 613C WW, 369,0002003
Henderson, NV
2,054 h Conditionsair conditionerguard, transmissionlightingmirrorsrops - enclosed

See Details
CAT 120M, 93,5002009
Omaha, NE
11,576 h Specifications Conditions

See Details
CAT 160M2 AWD, 105,5002012
Casper, WY
14,127 harrangement, snow

See Details
CAT 120 LVR, 265,0002020
Jacksonville, FL
3,719 h

See Details
CAT 627K, 748,8002019
Topeka Area, KS
4,429 h

See Details
CAT 623K, 824,8002019
Wichita, KS
808 h

See Details
CAT 140GC, 279,0002021
10421 Fern Hill Drive, FL
1,391 h Specifications

See Details
CAT 120M2T4, 175,0002017
10421 Fern Hill Drive, FL
7,014 hcounterweight

See Details
CAT 621K2018
Little Elm, TX
5,280 h

See Details
CAT 627K, 990,0002023
Casper, WY
1,271 h

See Details
Amida AL4, 5,0002013
Cheyenne, WY
3,563 h

See Details
CAT 140M 3, 244,1282018
Rock Springs, WY
5,430 hguard, transmissionarrangement, snow

See Details
CAT 631K, 420,0002018
Austin, TX
8,941 h Conditionsair conditionercushion hitchfront suspension axleguard, transmissionproduct link

See Details
Mobile Track Solutions 3630T, 369,0002017
Fenton, MO
3,766 h Conditionslightingam fm cd radioultra low sulfur diesel fuelair conditionererops

See Details
CAT 621B, 45,0001985
Homer, AK
542 h

See Details
CAT 140M3, 170,5002016
Cedar Rapids, IA
7,398 h Conditionsaccugrade readyair conditionerarrangement, snowmoldboard size - 14'epa label

See Details
CAT 120 LVR, 250,0002021
9901 Ringhaver Drive, FL
3,178 hscarifier

See Details
Show more results

Road Construction Equipment