Currently 18013 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
817 Search results for "Current filter"
Displaying: 265 - 288 Sort by: 
CAT 12M3AWD, 235,0002018
Altoona, IA
5,558 h Conditions Customer Value Agreementarrangement, snow

See Details
CAT 140 GC, 225,0002021
FL
3,760 h Specificationsair conditionerdrive - all wheelmoldboard size - 14'tire sizeproduct link

See Details
Mobile Track Solutions PPMT-42LG, 217,1002021
Topeka Area, KS
1 h

See Details
CAT 140GC, 259,0002020
10421 Fern Hill Drive, FL
3,378 h Specifications

See Details
Mobile Track Solutions 3630T, 350,0002016
St. Augustine, FL
3,235 h

See Details
CAT 631K, 415,0002020
Pflugerville, TX
9,156 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 12M3, 225,0002018
9901 Ringhaver Drive, FL
4,745 h

See Details
CAT 160M2 AWD, 266,2502012
Casper, WY
6,898 h Specifications

See Details
Allmand NLPROII, 5,8802018
Pasadena, TX
6,615 h

See Details
CAT 627K, 1,010,0002023
Casper, WY
951 h

See Details
CAT 140M2, 205,5002012
Reno, NV
5,344 h Conditionsripper

See Details
Genie RL4, 3,7002016
Kansas City, MO
4,868 h

See Details
Genie RL4, 6,5202019
Kansas City, MO
3,845 h

See Details
Genie RL4, 5,3002019
Topeka Area, KS
3,136 h

See Details
CAT 631K, 450,0002019
Austin, TX
6,988 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
Amida AL4, 5,0002013
Rawlins, WY
2,348 h

See Details
CAT 12M3AWD, 166,5002014
Omaha, NE
8,742 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 12M3AWD, 182,5002014
Omaha, NE
9,811 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 631K2017
San Antonio, TX
8,362 hproduct linkultra low sulfur diesel fuelair conditionereropscushion hitch

See Details
CAT 140MAWD, 115,0002008
Omaha, NE
9,564 h Conditionsproduct linktransmission guardair suspension seatguard, transmissionripper

See Details
CAT 627K, 1,010,0002023
Casper, WY
880 h

See Details
CAT 725 WT, 359,8002014
Macon, GA
7,020 h Conditionsam fm radioultra low sulfur diesel fuelair conditionereropsepa label

See Details
CAT 12M3EW, 229,0002018
10421 Fern Hill Drive, FL
5,598 h Specificationsguard, transmission

See Details
CAT 120 LVR, 250,0002021
10421 Fern Hill Drive, FL
3,252 hscarifier

See Details
Show more results

Road Construction Equipment