X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27253 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Road Construction Equipment

Get an email alert when new equipment matching "Current filter" will be added

1,481 Search results for "Current filter"
Displaying: 121 - 132 Sort by:   ads/page
Caterpillar 12M2, 175,000 USDmotor graders
Raleigh, NC, US
Year: 2013, Working hours: 3922 h
GREGORY POOLE EQUIPMENT CO.

guard, transmission, Specifications Conditions
Caterpillar 140M3 XSPP, 379,000 USDmotor graders
Ogden, UT, US
Year: 2017, Working hours: 1707 h
WHEELER MACHINERY CO.

guard, transmission
Caterpillar 613C, 286,827 USDScrapers
Tucson, AZ, US
Year: 1995, Working hours: 4946 h
EMPIRE MACHINERY
Caterpillar 140M, 145,000 USDmotor graders
Norfolk, NE, US
Year: 2014, Working hours: 6307 h
NMC

guard, transmission, Specifications Conditions
Caterpillar 160M3 AWD, 279,000 USDmotor graders
Williston, MT, US
Year: 2016, Working hours: 2299 h
TRACTOR & EQUIPMENT CO.
, Specifications Conditions
Caterpillar 140MAWD, 110,000 USDmotor graders
Council Bluffs, IA, US
Year: 2009, Working hours: 8771 h
NMC

air conditionereropssnow wingvariable horsepower, Conditions
Caterpillar 613C, 206,000 USDScrapers
Sellersburg, IN, US
Year: 2006, Working hours: 2645 h
WHAYNE SUPPLY COMPANY

eropsce platelightingelv. chainguard, transmission, Conditions
Caterpillar 160M2, 237,000 USDmotor graders
Williston, MT, US
Year: 2014, Working hours: 4547 h
TRACTOR & EQUIPMENT CO.

ultra low sulfur diesel fuel, Specifications Conditions
Caterpillar 120MAWD, 230,794 USDmotor graders
PA, US
Year: 2011, Working hours: 2980 h
CLEVELAND BROTHERS EQUIPMENT COMPANY INC

air conditioner, Specifications
Caterpillar 160M3AWX, 319,200 USDmotor graders
Topeka Area, KS, US
Year: 2016, Working hours: 3842 h
FOLEY EQUIPMENT COMPANY

all wheel driveaccumulatorsblade floatjoystick steeringguard, transmission, Specifications Conditions
Caterpillar 140M, 115,000 USDmotor graders
Devils Lake, ND, US
Year: 2011, Working hours: 7735 h
BUTLER MACHINERY COMPANY

eropsproduct linklightingauto shiftjoystick steering, Conditions
Caterpillar 12M2, 175,200 USDmotor graders
Great Falls, MT, US
Year: 2014, Working hours: 5410 h
TRACTOR & EQUIPMENT CO.

ultra low sulfur diesel fuel, Specifications Conditions
 
Compare products