Currently 18049 machines for sale
Quick Search

Used Rippers for Sale

There aren't many tools that can match the strength and penetrating power of the ripper. This component is a critical part of mining, forestry and construction tasks where force and durability are essential — and Cat® equipment is up to the challenge. With their rugged design and power, used Cat rippers are ideal when you want like-new performance and the freedom to stay within budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
33 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
RAVELINGRIPPER, 5,000
Shakopee, MN
Conditions

See Details
XTX SILT FENCE PLOW, 5,5002020
Rochester, MN
100 h Conditions

See Details
MOBILE EQUIPMENT CORPORATION MT-13X38, 47,5002019
Oglesby, IL

See Details
CAT 140LVR RIPPER, 10,0002021
MI

See Details
CAT D8R SS RIP, 26,000
San Antonio, TX

See Details
CAT D10T SS RIPPER, 43,500
San Antonio, TX

See Details
CAT D8T MS RIPPER, 35,000
Irving, TX

See Details
CAT D10T SS RP, 405,333
TX

See Details
CAT D8T TOOTH, 4,200
Rapid City, SD
9,999 h

See Details
CAT 140-13A RIPPER, 19,000
Bismarck, ND
9,999 h

See Details
CAT MISC 120M, 7,5002016
Joplin, MO
Conditions

See Details
CAT ATTACHMENTS NEW_336_RIPPER_ PENETRATION_51, 13,3952021
Reno, NV

See Details
CAT D8T MS RI, 40,000
Irving West, TX

See Details
CAT MS RIPPER, 19,0002016
Syracuse, NY
1 h Conditions

See Details
CAT D8T MS RIP, 40,000
Irving West, TX

See Details
CAT 140GC RIPPER 537-5607, 10,0002021
Flowood, MS
Conditions

See Details
CAT 963 RIPPER, 1,8222000
Shakopee, MN
1 h Conditions

See Details
CAT D10T SS RIPPER, 45,000
San Antonio, TX

See Details
CAT H SERIES MOTOR GRADER RIPPER, 8,500
Shakopee, MN
1,000 h Conditions

See Details
CAT 140-13A RR, 17,300
Fargo, ND

See Details
CAT 140GC RIPPER 537-5607, 10,0002021
Flowood, MS
Conditions

See Details
Show more results

Rippers