Volvo SWM VOLVO EC20D MILL

Volvo SWM VOLVO EC20D MILL

Price
519 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo SWM VOLVO EC20D MILL
CategoryQuick Connectors
Serial NumberVOLVO99014
Unit NumberVOLVO99014
Catalog NumberCU4380433
Manufacturing Year2012
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax$ 519
Tax (19%)$ 99
Price Including Tax$ 617
Features
Additional InformationBORE PIN 1: 35 MM
BORE PIN 2: 35 MM
CONDITION: 90 %
WIDTH STICK: 135 MM
CUTTING WIDTH: 500 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone