Quick Search

Verachtert SCHNELLWECHSLER-CW05

Verachtert SCHNELLWECHSLER-CW05

Price
US$ 268
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
Basic information
BrandVerachtert SCHNELLWECHSLER-CW05
CategoryQuick Connectors
Serial NumberSOKOM0113-1
Unit NumberSOKOM0113-1
Catalog Number10024594
Year2012
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding Tax268 USD
Tax (19%)51 USD
Price Including Tax319 USD
Details
Additional informationBORE PIN 2: 40 MM
BORE PIN 1: 40 MM
CONDITION: 30 %
WIDTH STICK: 136 MM
DEPTH GAUGE: 200 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering