Quick Search

Verachtert (OBSOLETE) PRIMÄRPRODUKTE KOMPO

Verachtert (OBSOLETE) PRIMÄRPRODUKTE KOMPO

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
  • Basic information
  • Details
Basic information
BrandVerachtert (OBSOLETE) PRIMÄRPRODUKTE KOMPO
CategoryQuick Connectors
Serial NumberACD08298
Unit NumberACD08298
Catalog Number4890799
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding Tax2,025 USD
Tax (19%)385 USD
Price Including Tax2,410 USD
Details
Additional informationBORE PIN 2: 80 MM
BORE PIN 1: 80 MM
WIDTH STICK: 311 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering