Quick Search

Verachtert (OBSOLETE) CW10-304

Verachtert (OBSOLETE) CW10-304

Price
$597
Year
2007
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Erfurt
+49 3614933318
Show phone number
  • Basic information
  • Details
Basic information
BrandVerachtert (OBSOLETE) CW10-304
CategoryQuick Connectors
Serial NumberFPK02378-1
Unit NumberFPK02378-1
Catalog Number4890800
Year2007
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax597 USD
Tax (19%)113 USD
Price Including Tax711 USD
Details
Additional informationBORE PIN 2: 40 MM
BORE PIN 1: 40 MM
WIDTH STICK: 156 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering