Verachtert (OBSOLETE) CW10-304

Verachtert (OBSOLETE) CW10-304

Price
654 USD
Year
2007
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVerachtert (OBSOLETE) CW10-304
CategoryQuick Connectors
Serial NumberFPK02378-1
Unit NumberFPK02378-1
Catalog NumberCU1923158
Manufacturing Year2007
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax$ 654
Tax (19%)$ 124
Price Including Tax$ 779
Features
Additional InformationWIDTH STICK: 156 MM
BORE PIN 1: 40 MM
BORE PIN 2: 40 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone