Quick Search

Verachtert CW05

Verachtert CW05

Price
US$ 419
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
Basic information
BrandVerachtert CW05
CategoryQuick Connectors
Serial NumberSOKOM0117
Unit NumberSOKOM0117
Catalog Number10021478
Year2012
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding Tax419 USD
Tax (19%)80 USD
Price Including Tax498 USD
Details
Additional informationDEPTH GAUGE: 200 MM
WIDTH STICK: 136 MM
BORE PIN 1: 40 MM
BORE PIN 2: 40 MM
CONDITION: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering