TEFRA QUICK COUPLER

Construction and Mining Equipment TEFRA QUICK COUPLER

Price
4,000 USD
Year
2017
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand TEFRA QUICK COUPLER
CategoryQuick Connectors
Serial Number82940
Unit NumberP32082940
Catalog NumberCU4788702
Manufacturing Year2017
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax4,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information* AS IS * • USED • 2017 TEFRA QUICK HITCH COUPLER ( 80MM PIN DIA, 386MM MIN, 510MM MAX, 298MM BFW, 12,000KG MAX LIFT CAPACITY ) • FITS : ( 320 )
Features
Additional Information* AS IS * • USED • 2017 TEFRA QUICK HITCH COUPLER ( 80MM PIN DIA, 386MM MIN, 510MM MAX, 298MM BFW, 12,000KG MAX LIFT CAPACITY ) • FITS : ( 320 )
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Travis Schock
Telephone:+1 704 731 7519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone