RT60

Construction and Mining Equipment RT60

Price
On Request
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand RT60
CategoryQuick Connectors
Serial NumberINDEX99995
Unit NumberINDEX99995
Catalog NumberCU4426252
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationWIDTH STICK: 282 MM
BORE PIN 2: 70 MM
CONDITION: 40 %
BORE PIN 1: 70 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone