Quick Search

OilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO

OilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO

Price
$5,799
Year
2016
Email x
Name

My email address:*

My friend's email address:*

Message:

Zeppelin Baumaschinen
Glinde
  • Basic information
  • Details
Basic information
BrandOilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO
CategoryQuick Connectors
Serial NumberOQ14799
Unit NumberOQ14799
Catalog Number4820990
Year2016
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax5,799 USD
Tax (19%)1,102 USD
Price Including Tax6,901 USD
Details
Additional informationCONDITION: 50 %
BORE PIN 2: 70 MM
BORE PIN 1: 70 MM
WIDTH STICK: 281 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering