OilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO

OilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO

Price
8,007 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO
CategoryQuick Connectors
Serial NumberOQ80250218
Unit NumberOQ80250218
Catalog NumberCU4446476
Manufacturing Year2014
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax8,007 USD
Tax (16%)1,281 USD
Price Including Tax9,288 USD
Details
Additional InformationBORE PIN 1: 90 MM
BORE PIN 2: 90 MM
CONDITION: 60 %
Features
Additional InformationBORE PIN 1: 90 MM
BORE PIN 2: 90 MM
CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Gundolf Schole
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone