OilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO

OilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO

Price
8,273 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO
CategoryQuick Connectors
Serial NumberMYG00372-3
Unit NumberMYG00372-3
Catalog NumberCU4383265
CountryGermany
LocationBad Wünnenberg-haaren
Pricing
Price Excluding Tax$ 8,273
Tax (19%)$ 1,572
Price Including Tax$ 9,845
Features
Additional InformationCONDITION: 65 %
BORE PIN 1: 100 MM
BORE PIN 2: 90 MM
DEPTH GAUGE: 499 MM
WIDTH STICK: 386 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Uwe Schmidt
Germany
Telephone:+49 208 6569930
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone