OilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO

OilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO

Price
7,611 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO
CategoryQuick Connectors
Serial NumberOQ12061
Unit NumberOQ12061
Catalog NumberCU4802699
Manufacturing Year2015
Hours1 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding Tax7,611 USD
Tax (19%)1,446 USD
Price Including Tax9,057 USD
Details
Additional informationBORE PIN 2: 65 MM
BORE PIN 1: 65 MM
WIDTH STICK: 220 MM
Features
Additional informationBORE PIN 2: 65 MM
BORE PIN 1: 65 MM
WIDTH STICK: 220 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102700211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone