OilQuick DEUTSCHLAND GMBH OQ70/55 CB2

OilQuick DEUTSCHLAND GMBH OQ70/55 CB2

Price
7,611 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOilQuick DEUTSCHLAND GMBH OQ70/55 CB2
CategoryQuick Connectors
Serial NumberRLD00778-1
Unit NumberRLD00778-1
Catalog NumberCU4793545
Manufacturing Year2015
CountryGermany
LocationBad Wünnenberg-haaren
Pricing
Price Excluding Tax7,611 USD
Tax (19%)1,446 USD
Price Including Tax9,057 USD
Details
Additional informationBORE PIN 2: 90 MM
BORE PIN 1: 90 MM
WIDTH STICK: 351 MM
Features
Additional informationBORE PIN 2: 90 MM
BORE PIN 1: 90 MM
WIDTH STICK: 351 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Daniel Schlueter
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone