Quick Search

OilQuick DEUTSCHLAND GMBH OQ65

OilQuick DEUTSCHLAND GMBH OQ65

Price
US$ 5,277
Year
2017
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
Basic information
BrandOilQuick DEUTSCHLAND GMBH OQ65
CategoryQuick Connectors
Serial NumberOQ18255
Unit NumberOQ18255
Catalog Number10055459
Year2017
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding Tax5,277 USD
Tax (19%)1,003 USD
Price Including Tax6,280 USD
Details
Additional informationBORE PIN 2: 70 MM
BORE PIN 1: 70 MM
WIDTH STICK: 281 MM
DEPTH GAUGE: 430 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering