OilQuick DEUTSCHLAND GMBH OQ65/5

OilQuick DEUTSCHLAND GMBH OQ65/5

Price
7,153 USD
Year
2018
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOilQuick DEUTSCHLAND GMBH OQ65/5
CategoryQuick Connectors
Serial NumberOQ18188
Unit NumberOQ18188
Catalog NumberCU4657374
Manufacturing Year2018
CountryGermany
LocationGarching B. München
Pricing
Price Excluding Tax7,153 USD
Tax (16%)1,144 USD
Price Including Tax8,297 USD
Details
Additional InformationCONDITION: 60 %
BORE PIN 1: 65 MM
BORE PIN 2: 65 MM
Features
Additional InformationCONDITION: 60 %
BORE PIN 1: 65 MM
BORE PIN 2: 65 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Rene Hirschmann
Germany
Telephone:+49 89 32197110
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone