Quick Search

Nado SK30/8H -323EL-B1

Nado SK30/8H -323EL-B1

Price
$305
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Zeppelin Baumaschinen
Hamm-rhynern
  • Basic information
  • Details
Basic information
BrandNado SK30/8H -323EL-B1
CategoryQuick Connectors
Serial Number61D175
Unit Number61D175
Catalog Number4838956
Year2013
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax305 USD
Tax (19%)58 USD
Price Including Tax363 USD
Details
Additional informationCONDITION: 50 %
BORE PIN 2: 80 MM
BORE PIN 1: 80 MM
WIDTH STICK: 311 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering