Nado SCHNELLWECHSLER HYDR

Nado SCHNELLWECHSLER HYDR

Price
1,070 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNado SCHNELLWECHSLER HYDR
CategoryQuick Connectors
Serial Number71-621
Unit Number71-621
Catalog NumberCU4300671
CountryGermany
LocationLaatzen
Pricing
Price Excluding Tax$ 1,070
Tax (19%)$ 203
Price Including Tax$ 1,274
Details
Additional InformationDEPTH GAUGE: 450 MM
BORE PIN 2: 80 MM
WIDTH STICK: 310 MM
BORE PIN 1: 80 MM
Features
Additional InformationDEPTH GAUGE: 450 MM
BORE PIN 2: 80 MM
WIDTH STICK: 310 MM
BORE PIN 1: 80 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Gundolf Schole
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources