Kaiser CW10-307,B,C,308C

Kaiser CW10-307,B,C,308C

Price
1,204 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKaiser CW10-307,B,C,308C
CategoryQuick Connectors
Serial Number71-999
Unit Number71-999
Catalog NumberCU4311812
CountryGermany
LocationLaatzen
Pricing
Price Excluding Tax1,204 USD
Tax (19%)229 USD
Price Including Tax1,433 USD
Details
Additional InformationCONDITION: 90 %
BORE PIN 1: 45 MM
WIDTH STICK: 186 MM
BORE PIN 2: 45 MM
DEPTH GAUGE: 306 MM
Features
Additional InformationCONDITION: 90 %
BORE PIN 1: 45 MM
WIDTH STICK: 186 MM
BORE PIN 2: 45 MM
DEPTH GAUGE: 306 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Gundolf Schole
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone