Kaiser CW05-303.5ECR

Kaiser CW05-303.5ECR

Price
700 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKaiser CW05-303.5ECR
CategoryQuick Connectors
Serial Number15001456
Unit Number15001456
Catalog NumberCU4651341
Manufacturing Year2015
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax$ 700
Tax (19%)$ 133
Price Including Tax$ 833
Details
Additional InformationCONDITION: 50 %
BORE PIN 2: 40 MM
BORE PIN 1: 40 MM
WIDTH STICK: 136 MM
Features
Additional InformationCONDITION: 50 %
BORE PIN 2: 40 MM
BORE PIN 1: 40 MM
WIDTH STICK: 136 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Daniel Schlueter
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone