Quick Search

Caterpillar THUMB

Caterpillar THUMB

Price
XDR 14,855
Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Binghamton, NY
+1 508 482 1697
Show phone number
Basic information
BrandCaterpillar THUMB
CategoryQuick Connectors
Serial NumberTHC06446
Unit NumberEQ135925
Catalog Number4847990
Year2019
Hours1 h
CountryUnited States
LocationBinghamton, United States
Pricing
Price Excluding Tax14,855 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2 Tooth Thumb

MESHES TO 48” 5-TOOTH BUCKET
NEW THUMB
PIN GRABBER COUPLER CONFIGURATION
FULL ROTATION – PRO PLUS CONFIGURATION
324D, 324E, 325D, 326F MODELS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • Match to 324d/E, 325D, 326F 48" 5 tooth bucket
  • New Thumb
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering