Quick Search

Caterpillar PRIMÄRPRODUKTE KOMPO

Caterpillar PRIMÄRPRODUKTE KOMPO

Price
$3,560
Year
2021
Email x
Name

My email address:*

My friend's email address:*

Message:

Zeppelin Baumaschinen
Köln-porz
+49 22039290
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar PRIMÄRPRODUKTE KOMPO
CategoryQuick Connectors
Serial NumberABN14233
Unit NumberABN14233
Catalog Number4886423
Year2021
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax3,560 USD
Tax (19%)676 USD
Price Including Tax4,236 USD
Details
Additional informationBORE PIN 1: 65 MM
CONDITION: 90 %
BORE PIN 2: 65 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering