Quick Search

Caterpillar CW20

Caterpillar CW20

Price
US$ 3,966
Year
2021
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
+49 7031640520
Show phone number
Basic information
BrandCaterpillar CW20
CategoryQuick Connectors
Serial NumberABN14327
Unit NumberABN14327
Catalog Number4916973
Year2021
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax3,966 USD
Tax (19%)754 USD
Price Including Tax4,720 USD
Details
Additional informationCONDITION: 100 %
BORE PIN 1: 70 MM
BORE PIN 2: 70 MM
WIDTH STICK: 281 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering