Caterpillar CW10

Caterpillar CW10

Price
718 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW10
CategoryQuick Connectors
Serial NumberAAP01779
Unit NumberAAP01779
Catalog NumberCU4478700
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$ 718
Tax (19%)$ 136
Price Including Tax$ 854
Features
Additional InformationCONDITION: 50 %
BORE PIN 2: 50 MM
BORE PIN 1: 50 MM
WIDTH STICK: 201 MM
DEPTH GAUGE: 306 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone