Quick Search

Caterpillar CW55S

Caterpillar CW55S

Price
$8,137
Year
2018
Email x
Name

My email address:*

My friend's email address:*

Message:

Zeppelin Baumaschinen
Garching B. München
+49 8932197111
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar CW55S
CategoryQuick Connectors
Serial NumberALG00239
Unit NumberALG00239
Catalog Number4888739
Year2018
CountryGermany
LocationGarching B. München
Pricing
Price Excluding Tax8,137 USD
Tax (19%)1,546 USD
Price Including Tax9,683 USD
Details
Additional informationBORE PIN 2: 100 MM
BORE PIN 1: 110 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering