Caterpillar CW40 HYDR.

Caterpillar CW40 HYDR.

Price
3,031 USD
Year
2017
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW40 HYDR.
CategoryQuick Connectors
Serial NumberABN08423
Unit NumberABN08423
Catalog NumberCU4540927
Manufacturing Year2017
CountryGermany
LocationLaatzen
Pricing
Price Excluding Tax3,031 USD
Tax (19%)576 USD
Price Including Tax3,607 USD
Details
Additional InformationBORE PIN 1: 80 MM
BORE PIN 2: 80 MM
WIDTH STICK: 311 MM
CONDITION: 90 %
Features
Additional InformationBORE PIN 1: 80 MM
BORE PIN 2: 80 MM
WIDTH STICK: 311 MM
CONDITION: 90 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Gundolf Schole
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone