Caterpillar CW40

Caterpillar CW40

Price
2,542 USD
Year
2016
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW40
CategoryQuick Connectors
Serial NumberABN09037
Unit NumberABN09037
Catalog NumberCU4654311
Manufacturing Year2016
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax$ 2,542
Tax (16%)$ 407
Price Including Tax$ 2,949
Details
Additional InformationBORE PIN 2: 80 MM
CONDITION: 75 %
BORE PIN 1: 80 MM
WIDTH STICK: 311 MM
Features
Additional InformationBORE PIN 2: 80 MM
CONDITION: 75 %
BORE PIN 1: 80 MM
WIDTH STICK: 311 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone