Caterpillar 930M

Caterpillar 930M

Price
2,985 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryQuick Connectors
Serial NumberUCT-QAT-26
Unit Number3336550-UCT
Catalog NumberCU4608396
CountryCanada
LocationRegina, SK
Pricing
Price Excluding Tax$ 2,985
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationCOUPLER GP - QUICK (FUSION)
NEW TAKE OFF
DIMENSIONS 45"X 35"X 20"
FINNING USED PARTS PART NUMBER UCT-QAT-26
Features
Accessories
HYDRAULICHYDRAULIC
Additional InformationCOUPLER GP - QUICK (FUSION)
NEW TAKE OFF
DIMENSIONS 45"X 35"X 20"
FINNING USED PARTS PART NUMBER UCT-QAT-26
Conditions
Good
Fair
Poor
  • general condition
general condition
  • No
  • No
  • 924K, 926M, 930K, 930M
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADA – USED ATTACHMENTSSee InventorySelect contact
FINNING CANADA USED ATTACHMENT SALES
Canada
Telephone:+1 8883466464
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone