Quick Search

Caterpillar 930K FUSION COUPLER

Caterpillar 930K FUSION COUPLER

Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Batavia, NY
+1 7747376569
Show phone number
Basic information
BrandCaterpillar 930K FUSION COUPLER
CategoryQuick Connectors
Serial NumberT30600889
Unit NumberEQ060154
Catalog Number10062999
Year2016
Hours1 h
CountryUnited States
LocationBatavia, United States
Pricing
Price Excluding Tax695 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFUSION COUPLER FOR 924K-930M
Operator's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
020
  • No
  • No
  • 924K-930M
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering