Quick Search

Caterpillar 924K/930K WHEEL LOADER COUPLER

Caterpillar 924K/930K WHEEL LOADER COUPLER

Price
XDR 3,000
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 888 363 3921
Show phone number
Basic information
BrandCaterpillar 924K/930K WHEEL LOADER COUPLER
CategoryQuick Connectors
Serial Number930K3336865X34776
Unit NumberEQ0096680
Catalog Number10057389
Hours1 h
CountryUnited States
LocationShakopee, United States
Pricing
Price Excluding Tax3,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFits on:
924K Wheel Loader ENC
924K Wheel Loader HJF
924K Wheel Loader PWR
930K Wheel Loader DYB
930K Wheel Loader EYE
930K Wheel Loader RHN

FUSION
NEW OLD STOCK
CAT 924K/930K QUICK COUPLER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • 924K/930K Caterpillar Wheel Loaders
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering