Caterpillar CW20

Caterpillar CW20

Price
3,537 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW20
CategoryQuick Connectors
Serial NumberABN10192
Unit NumberABN10192
Catalog NumberCU4605573
Manufacturing Year2017
Hours1 h
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax$ 3,537
Tax (16%)$ 566
Price Including Tax$ 4,103
Details
Additional InformationBORE PIN 2: 65 MM
BORE PIN 1: 65 MM
CONDITION: 90 %
Features
Additional InformationBORE PIN 2: 65 MM
BORE PIN 1: 65 MM
CONDITION: 90 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone