- CAT WORK TOOLS (NON-SERIALIZED) 924K ISOQC For Sale - 4,400 USD | Cat Used
Quick Search

CAT WORK TOOLS (NON-SERIALIZED) 924K ISOQC

CAT WORK TOOLS (NON-SERIALIZED) 924K ISOQC

Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT WORK TOOLS (NON-SERIALIZED) 924K ISOQC
Michigan CAT
CategoryQuick Connectors
Serial Number3745793
Unit Number11664-POP
Catalog Number4449374
Hours1 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax4,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Fits on CategoryWHEEL LOADER
Fits on Model926, 930
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
comments, misc. repairs, general remarks
  • NEW CAT HYDRAULIC COUPLER ASSEMBLY FITS 930K WHEEL LOADER COMPLETE WITH CYLINDER AND LINES, NO PINS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering