Quick Search

CAT 305-306 HYDRAULIC THUMB

CAT 305-306 HYDRAULIC THUMB

Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Londonderry, NH
+1 7747376569
Show phone number
Basic information
BrandCAT 305-306 HYDRAULIC THUMB
Milton CAT
CategoryQuick Connectors
Serial NumberA419BTH20137
Unit NumberEQ276197
Catalog Number10126710
Year2019
Hours1 h
CountryUnited States
LocationLONDONDERRY, United States
Pricing
Price Excluding Tax1,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCATERPILLAR HYDRAULIC THUMB
FOR 305-306
PIN ON LINKAGE
SOLD AS IS
Teeth will mesh with buckets 450mm (18") to 915mm (36") wide
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering