Currently 17907 machines for sale
Quick Search

Used Quarry, Waste & Recycling Equipment for Sale

High-demand mining and waste applications call for powerful machinery. When you work in a quarry or other type of harsh outdoor environment, it’s important to have access to a fleet you can depend on. At Cat Used, we partner with a massive network of dealers so you can search for all types of used aggregate equipment. Whether you need a reliable excavator or a machine that can carry waste, our dealers can help you find an economical solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Quarry & Waste / Recycling Equipment
x
237 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
McCloskey S2503DT, 523,7622023
Albuquerque, NM
242 h

See Details
Metso LT300HP, 731,2602021
Albuquerque, NM
1,213 h

See Details
Metso FS353, 228,6302018
Aurora, CO
3 h

See Details
Wacker PT2A WAC, 9002015
Ashland41102, KY
1 h

See Details
Wacker PT2A WAC, 7002011
Catlettsburg, KY
1 h

See Details
Masaba NP1213, 851,9172019
Aurora, CO
630 h

See Details
McCloskey S1903DT, 476,8622023
Aurora, CO
182 hmanual

See Details
Metso LT106, 746,0802022
Albuquerque, NM
669 hmagnetic separator

See Details
Masaba PRS3680, 108,2752022
Aurora, CO
guards

See Details
Metso LT106, 651,1392021
Albuquerque, NM
1,200 h

See Details
McCloskey ST100D, 150,1952023
Albuquerque, NM
121 hmanual

See Details
Masaba 3660STC, 57,5002022
Aurora, CO
1 hguards

See Details
Masaba 36X80 PRS2021
Aurora, CO

See Details
Masaba HP300CC, 745,0002019
Albuquerque, NM
1,249 h

See Details
Metso HP300RD, 570,7592020
Aurora, CO
3,000 h

See Details
Metso ST3.8, 206,2502021
Albuquerque, NM
1,134 h

See Details
Metso ST2.8, 318,7592022
Aurora, CO
1,342 h

See Details
Metso LT106, 687,6122022
Aurora, CO
343 h

See Details
Masaba 36X85RAD, 158,1402018
Aurora, CO
677 hguards

See Details
Metso ST4.10, 493,4612022
Aurora, CO
53 h

See Details
Metso CT100R, 228,6032023
Aurora, CO
150 h

See Details
Metso MINERALS LT1062022
Grand Junction, CO
1,069 h

See Details
Metso ST3.8, 250,0002015
Holtsville, NY
596 h

See Details
FT4240, 100,0002005
Seneca, SC
3,848 h Conditions

See Details
Show more results

Quarry & Waste / Recycling Equipment