Currently 17747 machines for sale
Quick Search

Used Quarry, Waste & Recycling Equipment for Sale

High-demand mining and waste applications call for powerful machinery. When you work in a quarry or other type of harsh outdoor environment, it’s important to have access to a fleet you can depend on. At Cat Used, we partner with a massive network of dealers so you can search for all types of used aggregate equipment. Whether you need a reliable excavator or a machine that can carry waste, our dealers can help you find an economical solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Quarry & Waste / Recycling Equipment
x
238 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
Pioneer ENGINEERING 4 PP44S10, 40,5002021
Logan, UT
282 h

See Details
Pioneer ENGINEERING 6 PP66S12, 42,5002021
Hurricane, UT
1 h

See Details
Pioneer ENGINEERING 6 PP66S12, 42,5002021
Ogden, UT
966 h

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT
45 h

See Details
Masaba BOOSTER, 45,5842019
Albuquerque, NM
50 h

See Details
MultiQuip 3 QP3TH, 1,7502023
Salt Lake City, UT

See Details
MultiQuip VP MVH508, 18,6002023
Salt Lake City, UT
58 h

See Details
Pioneer PUMP, INC 6 PP66S12, 44,6002023
Hurricane, UT
1,028 h

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT
61 h

See Details
Deister 8X20, 463,8572022
El Paso, TX
10 h

See Details
McCloskey S1903DT, 398,6842022
Albuquerque, NM
427 h

See Details
Metso LT106, 543,2122022
Aurora, CO
1,301 hmagnetic separator

See Details
McCloskey ST100TLA, 164,7002023
Albuquerque, NM
198 h

See Details
Masaba 36X60RMAG, 136,3202022
Aurora, CO
423 h

See Details
Metso MINERALS ST4.10, 325,0002021
Grand Junction, CO
1,915 hepa labelultra low sulfur diesel fuel

See Details
Pioneer PUMP, INC 6 PP66S12, 51,6002023
Salina, UT
551 h

See Details
Husqvarna SAW K770, 1,0752022
Moab, UT

See Details
Wacker PT2A WAC, 7002012
Dry Ridge, KY
1 h

See Details
Wacker PT2A WAC, 1,3002018
Louisville, KY
1 h

See Details
MultiQuip VP MVH508, 18,0002023
Salt Lake City, UT
79 h

See Details
Pioneer PUMP, INC 4 PP44S10, 46,9502023
Salt Lake City, UT
7 h

See Details
Pioneer PUMP, INC 4 PP44S10, 37,9002021
Salt Lake City, UT
306 h

See Details
Metso LT106, 482,7942021
Pueblo, CO
1,387 h

See Details
Metso LT1213S, 694,3022022
Aurora, CO
1,455 hmagnetic separator

See Details
Show more results

Quarry & Waste / Recycling Equipment