Currently 17902 machines for sale
Quick Search

Used Quarry, Waste & Recycling Equipment for Sale

High-demand mining and waste applications call for powerful machinery. When you work in a quarry or other type of harsh outdoor environment, it’s important to have access to a fleet you can depend on. At Cat Used, we partner with a massive network of dealers so you can search for all types of used aggregate equipment. Whether you need a reliable excavator or a machine that can carry waste, our dealers can help you find an economical solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Quarry & Waste / Recycling Equipment
x
237 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
Irock CRUSHERS TC-15CC, 616,0002019
Abilene, TX
789 h

See Details
MultiQuip VP MVH508, 20,2002023
Logan, UT

See Details
Wacker PT2A WAC, 7002012
Ashland, KY
1 h

See Details
MultiQuip VP MVC82, 1,8002020
Salt Lake City, UT
1 h

See Details
Pioneer ENGINEERING 6 PP66S12, 39,5002021
Salt Lake City, UT
130 h

See Details
Pioneer ENGINEERING 6 PP66S12, 42,5002021
Salt Lake City, UT
149 h

See Details
MultiQuip 3 QP3TH, 1,7502023
Salt Lake City, UT

See Details
Hitachi ROT HAMMER, 3452008
Moab, UT

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT
22 h

See Details
Godwin PUMPS CD225M 8 DRI-PRIME DIESEL PUMP, 27,5002014
Columbus, MN
5,431 h

See Details
McCloskey I44, 419,3642021
Aurora, CO
1,300 h

See Details
J&M CO. INC. 36X60, 41,6702021
Aurora, CO
2 h

See Details
Metso LT120, 474,3802021
Albuquerque, NM
1,480 hmagnetic separator

See Details
MultiQuip VP MVH508, 20,2002022
Salt Lake City, UT
146 h

See Details
MultiQuip MIX 9CF M, 4,9502022
Moab, UT

See Details
CAT MP324 336, 96,0002019
Salt Lake City, UT
1 h

See Details
Pioneer PUMP, INC 4 PP44S10, 46,9502023
Hurricane, UT
128 h

See Details
Metso ST3.8, 273,6822021
Windsor, CO
1,058 h

See Details
Metso HP400RDP, 500,6852017
Albuquerque, NM
2,433 h

See Details
Tesab TS3700, 365,0002021
Riverside, CA
303 h

See Details
Pioneer PUMP, INC 6 PP66S12, 46,5002023
Hurricane, UT
383 h

See Details
Metso LT1213S, 840,8762021
Albuquerque, NM
1,166 hmagnetic separator

See Details
MultiQuip 2 QP2TH, 1,0502016
Logan, UT

See Details
Pioneer ENGINEERING 4 PP44S10, 40,5002021
Logan, UT
282 h

See Details
Show more results

Quarry & Waste / Recycling Equipment