Currently 17731 machines for sale
Quick Search

Used Quarry, Waste & Recycling Equipment for Sale

High-demand mining and waste applications call for powerful machinery. When you work in a quarry or other type of harsh outdoor environment, it’s important to have access to a fleet you can depend on. At Cat Used, we partner with a massive network of dealers so you can search for all types of used aggregate equipment. Whether you need a reliable excavator or a machine that can carry waste, our dealers can help you find an economical solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Quarry & Waste / Recycling Equipment
x
239 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
Doppstadt STAR SCREEN INSERT, 66,8502010
Columbia, SC

See Details
Godwin PUMPS CD150S, 31,5002020
IA
944 htrailer mountedultra low sulfur diesel fuel

See Details
Godwin PUMPS CD150S, 39,2502020
MN
558 htrailer mountedultra low sulfur diesel fuel

See Details
MultiQuip MIX 9CF CC, 4,2502022
Moab, UT

See Details
MultiQuip 4 QP4TH, 3,3752022
Salt Lake City, UT
1 h

See Details
Pioneer PUMP, INC 4 PP44S10, 45,3252022
Salt Lake City, UT
704 h

See Details
Pioneer ENGINEERING 6 PP66S12, 38,1182019
Salina, UT
1,400 h

See Details
Pioneer ENGINEERING 6 PP66S12, 41,5002019
Salt Lake City, UT
2,078 h

See Details
Pioneer ENGINEERING 6 PP66S12, 42,5002021
Salt Lake City, UT
2 h

See Details
MultiQuip 3 QP3TH, 1,6752022
Moab, UT
1 h

See Details
Screen Machine 516T, 340,0002020
Rental Fleet Machine, Subject To Availability, AL
239 h Conditions

See Details
Godwin PUMPS CD103M, 29,8502020
MN
1,128 htrailer mountedultra low sulfur diesel fuel

See Details
Godwin PUMPS CD225M, 61,0002020
MN
1,773 htrailer mountedultra low sulfur diesel fuel

See Details
Godwin PUMPS CD225M, 63,2002020
MN
1,268 htrailer mountedultra low sulfur diesel fuel

See Details
Pioneer PUMP, INC 6 PP66S12, 49,3002023
Hurricane, UT
23 h

See Details
Pioneer PUMP, INC 6 PP66S12, 49,5002023
Logan, UT
538 h

See Details
Godwin PUMPS CD225M-CS, 84,5002020
Crookston, MN
1,311 h

See Details
Pioneer PUMP, INC 4 PP44S10, 46,9502023
Hurricane, UT

See Details
Pioneer PUMP, INC 6 PP66S12, 49,5002023
Salt Lake City, UT
132 h

See Details
Pioneer PUMP, INC 6 PP66S12, 47,7002023
Vernal, UT
194 h

See Details
MultiQuip 3 QP3TH, 1,6752022
Salt Lake City, UT
1 h

See Details
Pioneer PUMP, INC 6 PP66S12, 51,6002023
Lindon, UT

See Details
Pioneer PUMP, INC 4 PP44S10, 46,9502023
Vernal, UT
136 h

See Details
MultiQuip 3 QP3TH, 1,6752022
Salt Lake City, UT
1 h

See Details
Show more results

Quarry & Waste / Recycling Equipment