Currently 17882 machines for sale
Quick Search

Used Quarry, Waste & Recycling Equipment for Sale

High-demand mining and waste applications call for powerful machinery. When you work in a quarry or other type of harsh outdoor environment, it’s important to have access to a fleet you can depend on. At Cat Used, we partner with a massive network of dealers so you can search for all types of used aggregate equipment. Whether you need a reliable excavator or a machine that can carry waste, our dealers can help you find an economical solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Quarry & Waste / Recycling Equipment
x
236 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Screen Machine 77C TAPER BARS 6 OPENING NO BTM, 67,5002008
Youngstown, OH
556 h

See Details
Fecon STC/SSL-150, 49,5002022
Austin, TX

See Details
Doppstadt STAR SCREEN INSERT, 66,8502011
Columbia, SC

See Details
Doppstadt STAR SCREEN INSERT, 66,8502010
Columbia, SC

See Details
Grizzly GRIZZLY, 5,405
Fargo, ND
9,999 h

See Details
Screen Machine 107T, 175,0002019
Rental Fleet Machine, Subject To Availability, AL
732 h Conditions

See Details
Irock CRUSHERS TS4512, 280,0002022
Rental Fleet Machine, Subject To Availability, AL
102 h Conditions

See Details
Irock CRUSHERS TS-516, 255,0002021
Rental Fleet Machine, Subject To Availability, AL
557 h Conditions

See Details
GLOBAL 8GSH, 78,7502018
Rock Springs, WY
3,281 h

See Details
GLOBAL 8GSH, 82,0002016
Casper, WY
1,446 htrailer mounted

See Details
Metso CV100, 90,0002016
Piscataway, NJ
822 h Conditionstires/rims

See Details
Godwin PUMPS CD103M 4 DRI-PRIME DIESEL PUMP, 34,9002020
Duluth, MN
343 h

See Details
Pioneer ENGINEERING 4 PP44S10, 20,0002016
Hurricane, UT
2,470 h

See Details
Pioneer ENGINEERING 4 PP44S10, 31,9002016
Lindon, UT
3,349 h

See Details
Pioneer ENGINEERING 4 PP44S10, 40,5002021
Lindon, UT
1,051 h

See Details
MultiQuip 3 QP3TH, 1,4902020
Salt Lake City, UT

See Details
Pioneer ENGINEERING 6 PP66S12, 42,5002021
Hurricane, UT
2 h

See Details
Pioneer ENGINEERING 6 PP66S12, 42,5002021
Hurricane, UT
1 h

See Details
MISCELLANEOUS MFGRS MIX 7CF M, 2,3002005
Moab, UT

See Details
GLOBAL 8GSH, 88,0002017
Casper, WY
610 htrailer mounted

See Details
Pioneer PUMP, INC 4 PP44S10, 45,3252022
Hurricane, UT
36 h

See Details
MultiQuip 3 QP3TH, 1,6752022
Hurricane, UT
1 h

See Details
MISCELLANEOUS MFGRS MIX 9CF C, 2,5002004
Moab, UT

See Details
Doppstadt STAR SCREEN INSERT, 66,8502010
Columbia, SC

See Details
Show more results

Quarry & Waste / Recycling Equipment