X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24351 machines for sale
Current filter
Category
Construction
x
Quarry & Waste / Recycling Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Quarry & Waste / Recycling Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Quarry, Waste & Recycling Equipment for Sale

High-demand mining and waste applications call for powerful machinery. When you work in a quarry or other type of harsh outdoor environment, it’s important to have access to a fleet you can depend on. At Cat Used, we partner with a massive network of dealers so you can search for all types of used aggregate equipment. Whether you need a reliable excavator or a machine that can carry waste, our dealers can help you find an economical solution.

294 Search results for "Current filter"
1..232425
Displaying: 277 - 288 Sort by:   ads/page
Gorman-Rupp PA4A60ESP, 36,134 USDWater Pumps
Brampton, ON, CA
Year: 2016, Working hours: 2530 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

trailer mounted
Gorman-Rupp PA6B606068, 35,741 USDWater Pumps
Brampton, ON, CA
Year: 2015, Working hours: 4100 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)
US MFGRS GT205S, 300,000 USDcrushers
Tuxtla Gutierrez, MX
Year: 2017, Working hours: 251 h
MADISA
, Conditions
Gorman-Rupp PA6C60ESP, 52,630 USDWater Pumps
Brampton, ON, CA
Year: 2016, Working hours: 2200 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

trailer mounted
Atlas Copco PAS 4, 17,250 USDWater Pumps, MX
Year: 2015, Working hours: 1347 h
MADISA
, Conditions
2612V, 145,321 USDcrushers
Toronto, ON, CA
Year: 2012
TOROMONT CAT
Caterpillar 621B, 12,568 USDScreeners
Toronto, ON, CA
Year: 1980, Working hours: 5676 h
TOROMONT CAT

eropslighting
Metso MINERALS C110, 151,212 USDcrushers
Winnipeg, MB, CA
Year: 2002
TOROMONT CAT
FT6203, 196,650 USDScreeners
Santa Catarina, MX
Year: 2010, Working hours: 3445 h
MADISA
, Conditions
Caterpillar 621B, 12,568 USDScreeners
Toronto, ON, CA
Year: 1981, Working hours: 35700 h
TOROMONT CAT

eropslighting
US MFGRS HT-200_60HZ, 7,406 USDWater Pumps
Brampton, ON, CA
Year: 2018, Working hours: 1 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)
Caterpillar 621B, 12,568 USDScreeners
Toronto, ON, CA
Year: 1980, Working hours: 28674 h
TOROMONT CAT

eropslighting
 
Compare products
1..232425