Currently 17747 machines for sale
Quick Search

Used Quarry, Waste & Recycling Equipment for Sale

High-demand mining and waste applications call for powerful machinery. When you work in a quarry or other type of harsh outdoor environment, it’s important to have access to a fleet you can depend on. At Cat Used, we partner with a massive network of dealers so you can search for all types of used aggregate equipment. Whether you need a reliable excavator or a machine that can carry waste, our dealers can help you find an economical solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Quarry & Waste / Recycling Equipment
x
238 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
Godwin PUMPS CD225M, 48,0002003
Harrisburg, PA
205 h

See Details
Sykes PUMPS GP200M, 44,0002004
New Stanton, PA
1,284 h

See Details
GLOBAL 4GST, 27,5002013
Harrisburg, PA
3,500 h

See Details
GLOBAL 4GST, 34,0002013
New Stanton, PA
1,033 h

See Details
GLOBAL 8GST, 39,0002013
New Stanton, PA
1,500 h

See Details
Atlas Copco PAS200, 48,0002019
Turbotville, PA
265 h

See Details
MultiQuip QP2TH, 1,5002019
TX
2,019 h

See Details
MultiQuip QP2TH, 1,5002017
TX
1 h

See Details
MISC - RENTAL ITEM 8IN FLOW METER, 1,5002020
New Stanton, PA
jack standslightingtrailer mounted

See Details
MultiQuip QP2TH, 1,5002017
TX

See Details
Godwin PUMPS CD103M, 32,0002009
Harrisburg, PA
1,603 h

See Details
Godwin PUMPS CD150M, 28,0002011
New Stanton, PA
2,707 h

See Details
Sykes PUMPS GP150M, 17,0002007
Harrisburg, PA
4,582 h

See Details
Atlas Copco PAS200, 48,0002019
New Stanton, PA
277 h

See Details
Sykes PUMPS GP200M, 46,0002004
New Stanton, PA
2,669 h

See Details
GLOBAL 4GST, 45,0002013
Milesburg, PA
543 h

See Details
MultiQuip QP2TH, 1,5002019
TX

See Details
Eagle Crusher CRUSHER, 779,0002018
Enroute, MI
1 h Conditionsultra low sulfur diesel fuelelectric motor powered5th wheel hitchmagnetic separatordebris conveyor, side discharge

See Details
MultiQuip QP2TH, 1,5002019
TX

See Details
MultiQuip MQD3H, 2,0002014
TX
1 h

See Details
Metso MINERALS LT106, 592,2502022
Lavergne, TN
1,097 h Conditionslightingproduct linkultra low sulfur diesel fuelepa labelce plate

See Details
Atlas Copco PAS200, 48,0002017
New Stanton, PA
197 h

See Details
Terex I-120RS, 620,0002019
Longview, TX
1,790 h Conditions

See Details
GLOBAL 8GSH, 110,5002018
Rock Springs, WY
3,166 h

See Details
Show more results

Quarry & Waste / Recycling Equipment